Our 3-, 2-, and 1-axis accelerometers are designed to detect changes in force resulting from fall, tilt, motion, positioning, shock and vibration.

    For consumer electronics that require a fast response time, high sensitivity, low current consumption, low voltage operation and a standby mode in a small profile package, our accelerometers are an ideal solution.

    For automotive applications, our MEMS accelerometers offer broad sensing ranges and robust design solutions to help you to innovate and develop your next-generation airbag system, electronics stability control, electric parking brake and tilt angle measurement solutions.

    Standard Key Features: fast response time, high sensitivity, low current consumption, low voltage.
    Products Acceleration (g) Accelerometer output Ambient Operating Temperature (Min-Max) (°C)
    3-Axis Accelerometers
    Low-g Range in a Small Profile Package
    4, 16 analog -40 to 105
    2-Axis Accelerometers
    Medium-g Range Automotive
    100 PSI5, SPI -40 to 125, -40 to 105
    1-Axis Accelerometers
    High G Ranges
    - DSI, DSI3 -40 to 125