Our HITAG® products support the low-frequency (LF) RFID market—delivering high reliability, robust performance and safe data transmission. HITAG transponder ICs operate at a frequency range of 100 to 150 kHz and offer the advantage of operating in harsh environments. The portfolio supports a wide range of devices with different memory sizes, read/write or read-only access, standard compliance, proprietary encryption and a huge variety of delivery formats.
Transponder ICs in the HITAG family are compliant with ISO 11784/85 and ISO 14223 animal identification standards as well as the industrial ISO 18000-2. HITAG transponder IC's feature an ultra-low-power design to support the long read ranges needed for livestock tracking.
In combination with our HITAG tags, our HITAG reader enables fast and easy integration with fewer external components. They offer completely integrated analog front-end circuitry as well as a three-wire microcontroller interface. Configurable receiver parameters allow the optimization of system and transponder requirements.
The HTRC110 is designed for easy integration into RF-identification readers. State-of-the-art technology allows almost complete integration of the necessary building blocks.The HITAG product line is well known and established in the contactless identification market.
Due to the open marketing strategy of NXP Semiconductors there are various manufacturers well established for both the transponders/cards as well as the read/write devices. All of them supporting HITAG 1, HITAG 2 and HITAG S transponder ICs.
With the new HITAG μ family, this existing infrastructure is extended with the next generation of ICs being substantially smaller in mechanical size, lower in cost, offering more operation distance and speed, but still being operated with the same reader infrastructure and transponder manufacturing equipment.
The protocol and command structure for HITAG μ is design to support Reader Talks First (RTF) operation, including anti-collision algorithm.
Different memory sizes are offered and can be operated using exactly the same protocol.
The ISO standards ISO 11784 and ISO 11785 are well established in this market and HITAG μ is especially designed to deliver the optimum performance compliant to these standards. The HITAG μ advanced ICs are offering additional memory for storage of customized offline data like further breeding details.
Identify 200 pcs of garment with one read/write device
Long operation distance with typical small shaped laundry button transponders
Insensitive to harsh conditions like pressure, heat and water
Recognizing a complete pallet of gas cylinders at one time
Long writing distance
Voluntarily change between TTF Mode with user defined data length and read/write modes without changing the configuration on the transponder
Authenticity check at the beer pubs - between beer bumper and supplied beer keg, provides a safe protection of the beer brand
Authenticity check for high level brands or for original refilling e.g. toner for fax machines
Within the dedicated CAS team within the BU Identification
Accompanying data sheets and application notes: