Our ARM-based portfolio offers the highest level of integration, the most comprohensive software/hardware enablement & the broadest range of performance.

    ARM S32 Processors & Microcontrollers
    • Automotive grade
    • Ultra-reliable processors and microcontrollers
    More Information

    Kinetis EA Series

    • Cortex-M0+-based MCUs
    Kinetis EA Series
    • Automotive grade
      qualification
    • Up to 48 MHz performance
    • 8-128 KB Flash
    • Up to 16 KB RAM
    • ADCs, flex timers, high current outputs
    More Information

    i.MX Applications Processors

    • ARM Cortex-A7/A8/A9, ARM9™, ARM11™ cores
    i.MX Applications Processors
    • For multimedia and display applications
    More Information

    MAC57Dxx 32-bit
    ARM MCUs

    • ARM Cortex-M0+/M4/A5 cores
    MAC57Dxx 32-bit ARM MCUs
    • Optimized for instrument clusters
    • Ultra-Reliable processors
    • Dual OS capability
    • Memory Expansion Flexibility
    • Up to 4 MB embedded Flash
    More Information

      What's New

      • MAC57D5x Linux & FreeRTOS
        Now available Linux and FreeRTOS software enablement package delivered by Mobiliya.
      • S32K MCU for general purpose automotive and ultra-reliable industrial applications with CAN-FD, Safety and Security

      Training and Events

      • Webinar:
        S32K MCU Motor Control Applications with Embedder Coder and Motor Control Development Toolbox