AVB-SOFTWARE: Audio Video Bridging Software

Overview

Audio Video Bridging Software

Audio Video Bridging Software

Automotive Ethernet AVB Demo

Automotive Ethernet AVB Demo thumbnail

Specifications

  • IEEE Std 802.1BA™-2011: AVB audio/video talker and listener endpoints
  • IEEE Std 1722™-2011 & 1722a™-draft, AVTP: packetizer for IEC 61883-6:2005 uncompressed audio, IEC 61883-4:2004 MPEG2-TS compressed video
  • Media clock capture and recovery
  • IEEE Std 802.1Qav™-2009, FQTSS: traffic class A/B/BE queuing and shaping
  • IEEE Std 802.1AS™-2011/Cor 1-2013, gPTP: network time and synchronization, link delay measurement and compensation, clock rate adjustment, clock master selection
  • IEEE Std 802.1Qat™-2010, SRP: MRP with VLAN registration, stream reservation and MAC registration applications
  • IEEE Std 1722.1™-2013, AVDECC: AVB station discovery, enumeration connection management and control
  • Media application integration with ALSA and gstreamer

Related Products

SABRE for Automotive Infotainment Based on the i.MX 6 Series

SABRE for Automotive Infotainment Based on the i.MX 6 Series for Automotive AVB Development

VFxxx Controller Solutions