Design Files
Receive the full breakdown. See the product footprint and more in the eCad file.
As of February 2, 2026, NXP MEMS sensor products have been transitioned to STMicroelectronics. For more information, contact STMicroelectronics.
FXPS7115DI4ST1 and FXPS7115DS4ST1 are the recommend devices for new designs as the FXPS7115DI4T1 and FXPS7115DS4T1 are discontinued.
The FXPS7115D4 high-performance, high-precision Barometric Absolute Pressure (BAP) sensor consists of a compact capacitive MEMS device coupled with a digital Integrated Circuit producing a fully calibrated digital output.
The sensor operates over a pressure range of 40 kPa to 115 kPa and a temperature range of −40°C to 130°C. Its AEC-Q100 compliance, high accuracy, reliable performance and high media resistivity make it ideal for use in automotive, industrial, and consumer applications.


Note: To see the product features close this window.
|
|
|
|
|
|
|
|---|---|---|---|---|---|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Receive the full breakdown. See the product footprint and more in the eCad file.
Receive the full breakdown. See the product footprint and more in the eCad file.