Automotive Switch Panel

AUTOSWTCHPNL

Product Details

Select a section:

Block Diagram

Automotive Switch Panel

Automotive Switch Panel BD

Features

General Features

  • Enhanced S12Z core at 32 MHz bus speed
  • Up to 192 KB Flash (with ECC)
  • 2 KB EEPROM (with ECC)
  • Up to 12 KB RAM (with ECC)
  • Vreg for 3.5 to 20-volt operating range, scalable in supply for on- and off-chip systems
  • CAN physical layer

High-resolution mixed signal

  • 12-bit resolution ADC
  • 16ns resolution PWM and Timer

Support

What do you need help with?