Bidirectional Voltage Level Translator for Open-Drain and Push-Pull Applications

NVT2001_NVT2002

Product Details

Select a section:

Block Diagram

Choose a diagram:

NVT2001 Block Diagram

NTSX2102 Block Diagram

NVT2002 Block Diagram

NVT2002TL Block Diagram

Features

Key Features

  • Provides bidirectional voltage translation with no direction pin
  • Less than 1.5 ns maximum propagation delay
  • Allows voltage level translation between:
    • 1.0 V Vref(A) and 1.8 V, 2.5 V, 3.3 V or 5 V Vref(B)
    • 1.2 V Vref(A) and 1.8 V, 2.5 V, 3.3 V or 5 V Vref(B)
    • 1.8 V Vref(A) and 3.3 V or 5 V Vref(B)
    • 2.5 V Vref(A) and 5 V Vref(B)
    • 3.3 V Vref(A) and 5 V Vref(B)
  • Low 3.5 Ω ON-state connection between input and output ports provides less signal distortion
  • 5 V tolerant I/O ports to support mixed-mode signal operation
  • High-impedance An and Bn pins for EN = LOW
  • Lock-up free operation
  • Flow through pinout for ease of printed-circuit board trace routing
  • ESD protection exceeds 4 kV HBM per JESD22-A114 and 1000 V CDM per JESD22-C101

Product Longevity Program

  • This product is included in the NXP Product Longevity Program ensuring a stable supply of products for your embedded designs. The NVT2002DP is included in the 15-year program.

Part numbers include: NVT2001GM, NVT2002DP, NVT2002GD, NVT2002TL.

Documentation

Quick reference to our documentation types.

1-5 of 14 documents

Show All

Design Resources

Select a section:

Hardware

5 hardware offerings

Engineering Services

1 engineering service

To find a complete list of our partners that support this product, please see our Partner Marketplace.

Support

What do you need help with?