Biomedical Precision Pressure Sensor

  • This page contains information on a product that is not recommended for new designs.

Click image to open expanded view

Product Details

Features

Key Features

  • Operating range: 20 kPa to 110 kPa absolute pressure
  • Calibrated range: 50 kPa to 110 kPa absolute pressure
  • Operating temperature from −40 °C to +85 °C
  • I²C digital output interface (up to 400 kHz)
  • Fully compensated internally
  • Precision ADC resulting in 1.5 Pa of effective resolution
  • Programmable interrupts
  • Autonomous data acquisition
  • 1.95 V to 3.6 V supply voltage

Buy/Parametrics

‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌

Design Files

Support

What do you need help with?