Boards and Standard Form Factor

BOARDSTDFRM

Product Details

Select a section:

Block Diagram

Boards and Standard Form Factor

Boards and Standard Form Factor BD

Features

Features

  • Dual Armv8 Processors for industrial applications
  • 4 port Time-Sensitive Networking enabled switch
  • 2 Time-Sensitive Networking-capable Ethernet controllers
  • GPU and LCD controller
  • Configurable cryptographic offload engines
  • Integrated trust architecture

Key Elements

  • Dual 64-bit Arn v8 processors for real-time processing
  • Full virtualization support for IoT edge computing
  • TSN-enabled switch for industrial TSN bridge applications
  • TSN-enabled Ethernet controllers for TSN endpoint applications
  • Support Human Machine Interface applications with integrated GPU and LCD controller
  • Trust architecture provides root of trust as a basis for trusted applications and services

Support

What do you need help with?