CW-MICROCONTROLLERS: CodeWarrior® for Microcontrollers (Classic IDE) - RS08/HC(S)08, ColdFire V1 v6.3

Overview

Features

CodeWarrior® for Microcontrollers (Classic IDE)

CodeWarrior<sup>&#174;</sup> for Microcontrollers (Classic IDE)

Supported Devices

Target Applications

System Requirements

  • 1.0 GHz Pentium® compatible processor or better
  • Microsoft Windows® XP/Vista (32-bit)
  • 1 GB RAM
  • Disk Space: 2 GB total, 400 MB on Windows system disk
  • CD-ROM drive for installation
  • USB port for communications with target hardware
  • (optional) Ethernet port for communication with target hardware

*Note: This product is a 32-bit application. To install and use it on Windows 7 64-bit machines, see the white paper, “Installing CodeWarrior Classic on Windows 7® (64-bit), “ in the Featured Documentation section.

Support Policy

  • Online help and documentation
  • Includes 12-month technical support
  • Free 30-day evaluation license available

Getting Started with CodeWarrior

"How to" Videos (Licensing)

List of our most frequently asked questions in regards to licensing and registration of CodeWarrior® products.

Please contact NXP support for any additional questions or problems regarding your CodeWarrior® product. If you need to register or obtain a license for your CodeWarrior® product, please visit the CodeWarrior® License Information section.




Specifications

  • Host platforms:
    • Microsoft® Windows XP/Vista 32-bit (Home Premium Edition and Business Edition)
  • Host target interfaces:
    • S08 Open-source BDM (based on HC9S08JB16 platform)
    • S08 FSL Open Source BDM (based on HC9S08JM60 platform),
    • CFV1 FSL Open Source BDM (based on HC9S08JM60 platform)
    • USB inDART (SofTec Microsystems) Cyclone Pro
    • MON08 Multilink
    • USB MON08 Multilink
    • USB BDM Multilink (P&E Microsystems)