GB60 Demonstration Kit

M68DEMO908GB60

Roll over image to zoom in

Product Details

Select a section:

Features

Microcontroller

  • Evaluation board with a 60K Flash MC9S08GB60 MCU, dual DB9 RS-232 serial ports, switches, LEDs, MCU pin-breakout header, and small prototype area

Power Management

  • Powered by two AA batteries (included) or optional external power supply

Tools and OS Support

  • Program and debug code using free CodeWarrior Development Studio for S08, Special Edition, through DB9 serial port, and included RS-232 serial cable or optional BDM Multilink
  • Modify demo code or develop new code for the GB60 using free CodeWarrior® Development Suite for S08, Special Edition
  • Learn the S08 MCU Family quickly with demonstration code including analog-to-digital, timer, PWM, and keyboard interrupt routines

Buy Options

M68DEMO908GB60E-Image

Click to expand

  • $56.35 USD
  • For a quantity of 1
Buy From Distributor

Documentation

Quick reference to our documentation types.

4 documents

Design Resources

Select a section:

Design Files

1 design file

Support

What do you need help with?