The MFi Accessory Software Development Kit (SDK) from NXP® offers support for iPhone®, iPad® and iPod touch® for the development of audio and non-audio accessories connected via the Apple Lightning or USB-C connector.
The MFi SDK from NXP is custom configured for the specific combination of processor, development platform, development tools, and MFi functionality required. An estimate of the number of necessary Professional Support hours for a specific configuration will be provided during the purchase process. Typically 50 to 200 hours Professional Support are required, with package costs of $11.5K to $34.5K respectively, but some configurations could require significantly more hours to implement.
All NXP MCU and MPU families are supported, but the required number of Professional Support hours may vary significantly depending on the processor, development hardware, development environment, and required functionality.
*The MFi SDK is only available to valid MFI licensees and license will be checked before delivery.
Please contact Mike.Toh@nxp.com for more information.
Note: To see the software features close this window.
1 hardware offering
1 hardware offering
To find a complete list of our partners that support this software, please see our Partner Marketplace.