Differential and Gauge, Integrated Pressure Sensor (0 to 10 kPa)

Click image to open expanded view

Product Details

Block Diagram

MPxx5010_BD

Features

Key Features

  • 5.0 percent maximum error over 0 °C to 85 °C
  • Ideally suited for microprocessor or microcontroller-based systems
  • Durable epoxy unibody and thermoplastic (PPS) surface mount package
  • Temperature compensated over -40 °C to +125 °C
  • Silicon shear stress strain gauge
  • Available in differential and gauge configurations
  • Available in surface mount (SMT) or through-hole (DIP) configurations

Buy/Parametrics










































































































Design Files

Support

What do you need help with?