Differential, Gauge and Absolute Integrated Pressure Sensor (0 to 100 kPa)

Product Details

Features

Key Features

  • 2.5% maximum error Over 0 °C to 85 °C
  • Ideally suited for microprocessor or microcontroller-based systems
  • Silicon shear stress strain gauge
  • Available in absolute, differential and gauge configurations
  • Durable epoxy unibody element
  • Easy-to-use chip carrier option

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types

1-10 of 20 documents

Compact List

Application Note (16)

Design Files

Support

What do you need help with?