Differential, Gauge and Absolute Pressure Sensor (0 to 200 kPa)

Product Details

Block Diagram

MPXX2200_BD

Features

Key Features

  • Temperature compensated over 0 °C to +85 °C
  • ±0.25 percent linearity (MPX2200D)
  • Available in absolute, differential and gauge configurations
  • Easy-to-use chip carrier package options

Buy/Parametrics










































































































Design Files

Support

What do you need help with?