Differential, Gauge and Absolute Pressure Sensor (0 to 200 kPa)

Product Details

Block Diagram

MPXX2202_BD

Features

Key Features

  • Temperature compensated over 0 °C to +85 °C
  • Available in easy-to-use tape-in-reel and chip carrier package options
  • Available in absolute, differential and gauge configurations
  • Ratiometric to supply voltage
  • Gauge-ported and non-ported options

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types

1-10 of 17 documents

Compact List

Application Note (13)

Design Files

Support

What do you need help with?