Evaluation Kit for Digital Signal Controllers

MC56F8367EVME

Roll over image to zoom in

Product Details

Supported Devices

Processors and Microcontrollers

16-Bit 56800E DSC Core

Features

Microcontroller

  • MC56F836716-bit digital signal controller

Memory

  • External fast static RAM (FSRAM) memory
  • 8.00 MHz crystal oscillator for DSP frequency generation

Connectivity

  • Optional external oscillator frequency input connector
  • JTAG port interface connector to interface to an external command converter
  • On-board parallel port command converter with a connector for a PC printer port cable
  • RS-232 interface for easy connection to a host processor
  • Pair of standard daughter card connectors enabling connection of application specific and user generated daughter cards
  • High Speed 1 Mbps CAN interface

Buy Options

MC56F8367EVME-Image

Click to expand

  • MC56F8367EVME

  • MC56F8367 EVALUATION BOA.

  • $401.35 USD
  • For a quantity of 1
    • Availability: Pending stock
Buy from NXPBuy From Distributor

Documentation

Quick reference to our documentation types.

1-5 of 7 documents

Show All

Design Resources

Design Files

1-5 of 7 design files

Show All

Software

5 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?