JN516X-EK001: Evaluation kit - ZigBee, JenNet-IP, or IEEE 802.15.4 network

    Overview

    Features

    Evaluation kit JN516X-EK001

    Evaluation kit JN516X-EK001

    Kit Contains

    • Network sniffer license from Ubilogix **
    • Multiple demos
      • The Smart Lighting demo, which makes use of nearly all the kit's components, is a JenNet-IP demo that uses the router to support connection to a WLAN or the Internet. The evaluation kit can easily be Flash programmed for use with ZigBee LL, ZigBee SE, or RF4CE demos.
      • The ZigBee SE demo lets the user experiment with an energy service portal (via the USB dongle), an in-premise display (using the display expansion board), standalone meters for electricity and gas, or a range extender. The ZigBee LL demo gives the designer remote control of color LEDs on the lighting expansion board.
      • The RF4CE demo lets the user select, play, forward, stop, pause, or change the volume on a Windows media player.

    **Free for use for 45 days, that works with the second USB dongle as the primary device.

    Supported Devices

    • JN5161: IEEE802.15.4 wireless microcontroller with 64 kB Flash, 8 kB RAM
    • JN5164: ZigBee and IEEE802.15.4 wireless microcontroller with 160 kB Flash, 32 kB RAM
    • JN5168: ZigBee and IEEE802.15.4 wireless microcontroller with 256 kB Flash, 32 kB RAM

    Target Applications

    • "Internet of Things"
    • JenNet-IP
    • ZigBee LightLink (LL)
    • ZigBee Smart Energy (SE)
    • RF4CE
    • Home and building automation
    • Smart lighting
    • Remote controls
    • Smart energy
    • Wireless sensor networks

    Internet of Things

    1. JenNet-IP
    2. ZigBee LightLink (LL)
    3. ZigBee Smart Energy (SE)
    4. RF4CE
    5. Home and building automation
    6. Smart lighting
    7. Remote controls
    8. Smart energy
    9. Wireless sensor networks