Getting started with S32 Design Studio IDE including Vision Extension Package for S32V processors

About This Course

The S32 Design Studio IDE including Vision Extension Package for S32V processors is based on the Eclipse open development platform and integrates the Eclipse IDE, GNU Compiler Collection (GCC), GNU Debugger (GDB), and other open-source software offering designers a straightforward development tool with no code-size limitations and visual programming tools that make vision accelerators programming easy.

  1. Test an ISP example with RGB, YUV, GS8
  2. Test an ORB-based APEX example
  3. Create a new Image Signal Processing (ISP) application project
  4. Create a new APEX2 image processing application project
  5. Set up and debug an ISP application project using the S32 Debugger and the S32 Debug Probe
  6. Set up and debug an APEX2 application project using the S32 Debugger and the S32 Debug Probe
  7. Set up and debug an APEX2 project using Emulator
  8. Set up and debug an A53 project debugging with GDB remote Linux

Having a Question?

Ask NXP® community, get expert advice from the developer community