The solution for 5.0 V general purpose logic applications

    The high-speed CMOS HC(T) logic family offers the broadest range of functions in the industry. NXP®.s provides HC products for use in 2.0 V to 6.0 V CMOS applications and HCT products for use in 4.5 V to 5.5 V TTL applications.

    HC(T) logic devices are specified over 2.0 V to 6.0 V. With a balanced output drive of 8 mA and typical propagation delay of 9 ns, the HC(T) family includes buffers/line drivers, transceivers, gates, shift registers, analog switches and multiple MSI devices.

    HC(T) products are available in SO, TSSOP and PicoGate as well as innovative leadless DQFN and MicroPak packages for PCB space saving. NXP’s HC(T) products are fully specified from -40 °C to 125 °C.

    Features

    • 9 ns typical propagation delay
    • Output drive capability IOH / IOL = ±8 mA
    • Low power
    • Input clamp diodes
    • Broad portfolio

    Target Applications

    • Industrial
    • Consumer electronics
    • Computer peripherals