Induction Cooking

INDUCTCOOK

Product Details

Select a section:

Block Diagram

Induction Cooking

Induction Cooking BD

Features

Features

  • Up to 168 MHz Cortex®-M4 core supporting a broad range of processing bandwidth requirements while maintaining excellent cost-effectiveness, easy to use packages and a wide range of memory densities
  • Enhanced robust IOs make sure the high performance under noisy environment
  • Flextimer featured 8ch PWM supports 3-phase motor control with dead time insertion and fault detect
  • 1MSPS 12b ADC with up to 16ch input per module, provides fast sampling rate for prompt data conversion and storage
  • Analog comparator for fast response to external analog change
  • Programmable delay block with flexible trigger system providing various interconnections for on chip modules, ADC, DAC, Flextimers, ACMP, etc.

High level of integration and flexibility for any IGBT/SiC module

  • Galvanic signal isolation
  • 10 A on/off power stage
  • Active Miller Clamp
  • 3.3 or 5.0 V I/O
  • Compatible with 200 to 1700 V IGBTs/SiC
  • SPI for programmability and diagnostics
  • Reduces BOM costs and PCB size

Digital peripherals Fast overcurrent or short circuit protection

  • Both I-sense or DESAT sense available
  • Two-level turn-off
  • Soft shutdown

Support

What do you need help with?