Kinetis K53 Tower System Module

TWR-K53N512

Roll over image to zoom in

Product Details

Supported Devices

Processors and Microcontrollers

K5x Measurement

Features

Microcontroller

  • Features MK53DN512CMD10 MAPBGA 144 pins MCU
  • S08JM60 based open source JTAG circuit

Connectivity

  • Medical expansion connector (connect AFE Plugin like TWR-MCF51MM)
  • SD Card Slot
  • Compatible with TWR-SER (Ethernet, USB connectivity)

Sensors

  • Capacitive Touch Pad sensors
  • MMA7660 Accelerometer

Display

  • Connect TWRPI-SLCD board (28 segment LCD) through TWRPI interface

User Components

    Mechanical push buttons User-controlled status LEDs
  • This board contains Kinetis® K50 MK53N512CMD100, an Energy-Efficient Product Solution by NXP®

Buy Options

TWR-K53N512-Image

Click to expand

  • TWR-K53N512

  • Tower System Development Board for Kinetis K50, K51, K52 and K53 MCUs.

  • $171.35 USD
  • For a quantity of 1
Buy From Distributor

Documentation

Quick reference to our documentation types.

1-5 of 17 documents

Show All

Design Resources

Select a section:

Design Files

3 design files

Software

3 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?