Kinetis® KW40Z-2.4 GHz Dual Mode: Bluetooth Low Energy and 802.15.4 Wireless Radio Microcontroller (MCU) based on Arm® Cortex®-M0+ Core

Click over video to play

Block Diagram

Kinetis W Series KW40Z MCUs Block Diagram

Kinetis<sup>&#174;</sup> W Series KW40Z MCUs Block Diagram

Features

Multi-Protocol Radio

  • 2.4 GHz Bluetooth Low Energy version 4.1 Compliant
  • IEEE Std. 802.15.4-2011 Standard Compliant
  • Typical Receiver Sensitivity (Bluetooth Low Energy) = -91 dBm
  • Typical Receiver Sensitivity (802.15.4) = -102 dBm
  • Programmable Transmitter Output Power: -20 dBm to +5 dBm

Core and Memories

  • Up to 48 MHz Arm® Cortex®-M0+ core
  • On-chip 160 KB Flash memory
  • On-chip 20 KB SRAM

Low Power Consumption and Operating Voltage Ranges

  • Nine low-power modes to provide power optimization based on application requirements
  • Typical Rx/Tx Current (DC/DC Enabled): 6.5 mA / 8.4 mA
  • Bypass Voltage: 1.71V to 3.6V
  • DCDC Converter Buck Configuration: 2.1V to 4.2V
  • DCDC Converter Boost Configuration: 0.9V to 1.795V

Analog modules

  • 16-bit Analog-to-Digital Converter (ADC)
  • 12-bit Digital-to-Analog Converter (DAC)
  • 6-bit High Speed Analog Comparator (CMP)

Security

  • AES-128 Accelerator (AESA), True Random Number Generator (TRNG)

Supported Software

  • Bluetooth Low Energ Host Stack and Profiles, 802.15.4 MAC and SMAC
  • Kinetis® Software Development Kit (SDK)
  • The FreeRTOS kernel and a bare-metal non-preemptive task scheduler

Part numbers include: MKW40Z160VHT4.

Comparison Table

Kinetis KW40Z Family Recommended Solutions

Part Number Wireless Connectivity Protocol Package Size Hardware Development Tool
MKW40Z160VHT4 Bluetooth Low Energy and IEEE 802.15.4 7 mm x 7 mm x 1 mm 48-pin Laminate QFN


FRDM-KW40Z
USB-KW40Z
MKW30Z160VHM4 Bluetooth Low Energy 5 mm x 5 mm x 1 mm 32-pin Laminate QFN
MKW20Z160VHT4 IEEE 802.15.4 7 mm x 7 mm x 1 mm 48-pin Laminate QFN

Documentation

Quick reference to our documentation types.

1-5 of 22 documents

Show All

Design Files

1 design file

  • Symbols and Footprints

    Kinetis® Symbols, Footprints and Models

Hardware

1-5 of 8 hardware offerings

Show All

Software

1-5 of 6 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

1-5 of 10 engineering services

Show All

To find a complete list of our partners that support this product, please see our Partner Marketplace.

Training

1 trainings