LIN, ISO9141, J1850 Physical Interfaces

    These SMARTMOS® devices provide physical interface support for the J1850 and ISO9141 communication protocols. The LIN communication protocol is supported by physical interface devices as well as System Basis Chips (SBCs), which include voltage regulators, and Embedded MCU plus Power devices, which integrate the physical interface circuitry with a complete MCU (M68HC908EY16 family), some load driver outputs, and an internal voltage regulator.