LS1043A Residential Gateway Reference Design

Residential Gateway based on OpenWRT Home Router Platform

Overview

LS1043A Residential Gateway Reference Design

Specifications

LS1043A Residential Gateway Reference Design Board

Technical and Functional Specifications

Processor

  • QorIQ LS1043A quad-core processor based on Cortex-A53 at 1.6GHz
  • Hardware packet engine supports 10Gbps performance and offloads CPU for value-added applications

Memory

  • 4GB DDR4 DRAM
  • 32-bit DDR4 bus up to 1600 MT/s
  • 512MB NAND Flash

Ethernet

  • SFP+ Cage for WAN connection
  • 4x 1GbE LAN Ports

Basic Peripherals and Interconnect

  • 2x super-speed USB 3.0
  • 2x RJ11 for POTS
  • 1x Micro-USB for console
  • 1x SD Card Slot
  • 2x mini PCIe
  • Arduino Shield Header (internal connector)

Additional Features

  • JTAG for debug
  • Plastic enclosure with 8 internal polymer-embedded antennas
  • Supports mini-PCIe Wi-Fi modules up to 802.11ac 8x8 plus 802.11n 4x4 (not included)

Industrial

  • Cold Storage Monitoring
  • Large Area Surveillance System

Networking

  • Small Business Router

Buy

1553107183764715046501

Get Started

Start using our LS1043A board to prototype and develop your solution based on OpenWRT Home Router Platform with an IoT Gateway focus.

1553107183498719908935

Design Resources