Major Home Appliance

Product Details

Select a section:

Block Diagram

Choose a diagram:

Major Home Appliance

Major Home Appliance BD

Small & Medium Appliance

Major Home Appliance BD1

Features

i.MX8MNANO Multicore Processing

  • 4x Cortex-A53 core platforms up to 1.5GHz per core
  • 32 kB L1-I Cache / 32 kB L1-D Cache
  • 512 kB L2 Cache
  • 1x Cortex-M7 core up to 750MHz
  • 512 kB on-chip RAM (OCRAM)

i.MX-RT1060

  • Highest performing Arm Cortex-M7
  • 3020 CoreMark/1284 DMIPS @ 600 MHz
  • 1MB On-Chip SRAM - up to 512KB configurable as Tightly Coupled Memory (TCM)
  • Real-time, low-latency response as low as 20 ns
  • Industry’s lowest dynamic power with an integrated DC-DC converter
  • Low-power run modes at 24MHz

IW416 Wi-Fi

  • Support 802.11a/b/g/n
  • Dual band: 2.4 GHz and 5 GHz
  • Single stream 802.11n with 20 MHz and 40 MHz channels
  • Up to MCS7 data rates (150 Mbit/s)
  • Dynamic Rapid Channel Switching (DRCS) for simultaneous operation in 2.4 GHz and 5 GHz bands
  • IEEE 802.15.2 packet traffic arbiter (PTA) coexistence interface to coexist with 802.15.4, and other external radios

88W8997

  • 2x2, MU-MIMO combo, with low-power 28nm design
  • Bluetooth 5.3 including support for features like 2Mbps LE and direction finding using Angle of Arrival (AOA) and Angle of Departure (AOD)
  • Dual band PAs, LNAs, & Switches
  • Concurrent applications support for a device to have two independent radio links, without compromising the 2x2 MIMO link
  • Precision indoor location capability, including IEEE 802.11mc as well as Bluetooth Low Energy direction finding

Support

What do you need help with?