Multimedia Applications Processors - Low-Power, High-Performance, Arm9™ Core

  • Not Recommended for New Designs
  • This page contains information on a product that is not recommended for new designs.

See product image

Product Details

Block Diagram

i.MX21 Applications Processor Block Diagram

i.MX21 Multimedia Applications Processor Block Diagram

Features

  • Arm926EJ-S™ core (16 KB I-Cache, 16 KB D-Cache)
  • Smart Speed Switch
  • 16/18-bit color LCD controller up to SVGA
  • USB On-The-Go (two-host port)
  • MPEG-4 and H.263 encode/decode acceleration up to CIF 30 fps

Part numbers include: MC9328MX21CJM, MC9328MX21CVK, MC9328MX21CVM, MC9328MX21DVK, MC9328MX21DVM, MC9328MX21VK, MC9328MX21VM.

Documentation

Quick reference to our documentation types.

1-5 of 30 documents

Show All

Design Resources

Design Files

3 design files

Training

2 trainings

Support

What do you need help with?