Murata NXP 88W8801 chipset based Wi-Fi® module: Type 2DS

Click image to open expanded view

Product Details

Block Diagram

Type 2DS Block DIagram

Type 2DS Block Diagram

Features

Wireless Standard

  • 802.11 b/g/n 72.2 Mbps

Interface

  • SDIO

Characteristics

  • 2.4GHz WiFi Module
  • Network Topology: uAP and STA dual mode
  • Chipset: NXP (88W8801)
  • Processor: No
  • FCC/IC Certified
  • Modulation: DSSS / CCK / OFDM

Software Support

  • NXP MCUXpresso FreeRTOS

Support

What do you need help with?