NXP® GreenChip Solutions

    Green Chip

    Our innovative GreenChip power portfolio is aimed at enabling smarter, more compact and extremely energy efficient power solutions. NXP GreenChip complete system solutions can be found in everything from highly efficient power supplies to smart fast-charging adapters, innovative fast battery charging, system protection and secure wireless charging.

    Our latest GreenChip portfolio provides total system solutions for latest USB Type-C Power delivery and QC4.0 platforms that enables faster charging and best in class thermal power management. These solutions offer the highest power density, highest efficiency and superior protection to ensure safety and reliability - designed for mobile and computing applications.

    Qualifications

    • Highly efficient – extremely low standby power
    • Our products are designed to meet and exceed the requirements of various energy standards, including:
      • Energy star
      • EuP lot6
      • US Department of Energy (DoE) requirements
      • European Code of Conduct (CoC) requirements

    GreenChip Portfolio

    Applications such as USB Type-C, laptop, gaming, TV, and others with leading technologies that offer: High efficient ACDC power conversion, superior safety and reliability and highly integrated and cost efficient systemdesigned for mobile and computing applications.

    Smart Power AC-DC Solutions

    Applications such as USB Type-C, laptop, gaming, TV, and others with leading technologies that offer:

    • High efficient AC-DC power conversion
    • Superior safety and reliability
    • Highly integrated and cost efficient system

    USB Type-C Power Solutions

    Type-C is design to delivery power with USB PD and Qualcomm quick charge that are driving AC-DC solution to be smarter, scalable and expanding a broader platform of consumer products.

    Mobile Power Solutions

    NXP provides a wide range of products focusing on mobile power management systems. From comprehensive input protection IC to high-efficiency fast charging charger IC with compact size.

    Wireless Power Solutions

    The NXP wireless power portfolio enables completely cordless experiences for consumer, industrial, and automotive markets without compromising high performance and reliability. Our cost-effective 5 and 15 W transmitter and receiver controller ICs support the Qi industry standard for wireless charging and come to you with a superior enablement environment of software, evaluation boards, and reference designs.

    Typical End-to-End Mobile Charging System

    Typical End-to-End Mobile Charging System
    NXP GreenChip Solutions Program

    NXP GreenChip Solutions Program

    Our innovative GreenChip power portfolio enables smarter, more compact and extremely energy-efficient power solutions.

    GreenChip Products

    Category Family/Series Product Order Descripton
    Smart Power (AC-DC) Power Solutions AC-DC Controllers TEA1708T Buy GreenChip X capacitor discharge IC
    Smart Power (AC-DC) Power Solutions AC-DC Controllers TEA1731LTS Buy Low voltage start-up flyback controller suitable for fixed frequency/CCM
    Smart Power (AC-DC) Power Solutions AC-DC Controllers TEA1731TS Buy Low voltage start-up flyback controller suitable for fixed frequency/CCM
    Smart Power (AC-DC) Power Solutions AC-DC Controllers TEA1733LT Buy Low voltage start-up flyback controller suitable for fixed frequency/CCM
    Smart Power (AC-DC) Power Solutions AC-DC Controllers TEA1733T Buy Low voltage start-up flyback controller suitable for fixed frequency/CCM
    Smart Power (AC-DC) Power Solutions AC-DC Controllers TEA1738LT Buy Low voltage start-up flyback controller suitable for fixed frequency/CCM
    Smart Power (AC-DC) Power Solutions AC-DC Controllers TEA1738T Buy Low voltage start-up flyback controller suitable for fixed frequency/CCM
    Smart Power (AC-DC) Power Solutions AC-DC Controllers TEA1833LTS Buy GreenChip SMPS control IC
    Smart Power (AC-DC) Power Solutions AC-DC Controllers TEA1833TS Buy GreenChip SMPS control IC
    Smart Power (AC-DC) Power Solutions AC-DC Controllers TEA19361T Available Soon GreenChip SMPS primary side control IC with
    Smart Power (AC-DC) Power Solutions AC-DC Controllers TEA19362T Available Soon GreenChip SMPS primary side control IC with fixed frequency
    Smart Power (AC-DC) Power Solutions AC-DC Controllers TEA19363T Available Soon GreenChip SMPS primary side control IC with QR/DCM
    Smart Power (AC-DC) Power Solutions AC-DC Controllers TEA1938T Available Soon
    Smart Power (AC-DC) Power Solutions AC-DC Controllers with Integrated PFC TEA1713T Buy HV start-up resonant LLC controller with integrated DCM/QR PFC controller
    Smart Power (AC-DC) Power Solutions AC-DC Controllers with Integrated PFC TEA1716T Buy HV start-up resonant LLC controller with integrated DCM/QR PFC controller
    Smart Power (AC-DC) Power Solutions AC-DC Controllers with Integrated PFC TEA1750T Buy HV start-up DCM/QR flyback controller with integrated DCM/QR PFC controllers
    Smart Power (AC-DC) Power Solutions AC-DC Controllers with Integrated PFC TEA1751LT Buy HV start-up DCM/QR flyback controller with integrated DCM/QR PFC controllers
    Smart Power (AC-DC) Power Solutions AC-DC Controllers with Integrated PFC TEA1751T Buy HV start-up DCM/QR flyback controller with integrated DCM/QR PFC controllers
    Smart Power (AC-DC) Power Solutions AC-DC Controllers with Integrated PFC TEA1752LT Buy HV start-up DCM/QR flyback controller with integrated DCM/QR PFC controllers
    Smart Power (AC-DC) Power Solutions AC-DC Controllers with Integrated PFC TEA1752T Buy HV start-up DCM/QR flyback controller with integrated DCM/QR PFC controllers
    Smart Power (AC-DC) Power Solutions AC-DC Controllers with Integrated PFC TEA1753LT Buy HV start-up DCM/QR flyback controller with integrated DCM/QR PFC controllers
    Smart Power (AC-DC) Power Solutions AC-DC Controllers with Integrated PFC TEA1753T Buy HV start-up DCM/QR flyback controller with integrated DCM/QR PFC controllers
    Smart Power (AC-DC) Power Solutions AC-DC Controllers with Integrated PFC TEA1755LT Buy HV start-up DCM/QR flyback controller with integrated DCM/QR PFC controllers
    Smart Power (AC-DC) Power Solutions AC-DC Controllers with Integrated PFC TEA1755T Buy HV start-up DCM/QR flyback controller with integrated DCM/QR PFC controllers
    Smart Power (AC-DC) Power Solutions AC-DC Controllers with Integrated PFC TEA19161T Buy High efficient LLC resonant controller IC with integrated PFC
    Smart Power (AC-DC) Power Solutions AC-DC Controllers with Integrated PFC TEA19162T Buy High efficient LLC resonant controller IC with integrated PFC
    Smart Power (AC-DC) Power Solutions AC-DC Controllers with Integrated Power Switch TEA1721BT Buy HV start-up flyback controller with integrated MOSFET for 5 W applications, f~burst = 905 Hz
    Smart Power (AC-DC) Power Solutions AC-DC Controllers with Integrated Power Switch TEA1721DT Buy HV start-up flyback controller with integrated MOSFET for 5 W applications, f~burst = 1270 Hz
    Smart Power (AC-DC) Power Solutions AC-DC Controllers with Integrated Power Switch TEA1721FT Buy HV start-up flyback controller with integrated MOSFET for 5 W applications, f~burst = 1750 Hz
    Smart Power (AC-DC) Power Solutions AC-DC Controllers with Integrated Power Switch TEA1723AT Buy HV start-up flyback controller with integrated MOSFET for 11 W applications, f~burst = 430 Hz
    Smart Power (AC-DC) Power Solutions AC-DC Controllers with Integrated Power Switch TEA1723BT Buy HV start-up flyback controller with integrated MOSFET for 11 W applications, f~burst = 905 Hz
    Smart Power (AC-DC) Power Solutions AC-DC Controllers with Integrated Power Switch TEA1723DT Buy HV start-up flyback controller with integrated MOSFET for 11 W applications, f~burst = 1270 Hz
    Smart Power (AC-DC) Power Solutions AC-DC Controllers with Integrated Power Switch TEA1723FT Buy HV start-up flyback controller with integrated MOSFET for 11 W applications, f~burst = 1750 Hz
    Smart Power (AC-DC) Power Solutions Secondary Side Controllers TEA1761T Buy Synchronous Rectification controller with integrated feedback and protection
    Smart Power (AC-DC) Power Solutions Secondary Side Controllers TEA1762T Buy Synchronous Rectification controller with integrated feedback and protection
    Smart Power (AC-DC) Power Solutions Secondary Side Controllers TEA1791AT Buy Synchronous Rectification controller suitable for both high-side and low-side control
    Smart Power (AC-DC) Power Solutions Secondary Side Controllers TEA1791T Buy Synchronous Rectification controller suitable for both high-side and low-side control
    Smart Power (AC-DC) Power Solutions Secondary Side Controllers TEA1792AT Buy Synchronous Rectification controller suitable for both high-side and low-side control
    Smart Power (AC-DC) Power Solutions Secondary Side Controllers TEA1792ATS Buy Synchronous Rectification controller suitable for both high-side and low-side control
    Smart Power (AC-DC) Power Solutions Secondary Side Controllers TEA1792T Buy Synchronous Rectification controller suitable for both high-side and low-side control
    Smart Power (AC-DC) Power Solutions Secondary Side Controllers TEA1792TS Buy Synchronous Rectification controller suitable for both high-side and low-side control
    Smart Power (AC-DC) Power Solutions Secondary Side Controllers TEA1795T Buy Dual synchronous rectification controller suitable for both high-side and low-side control
    Smart Power (AC-DC) Power Solutions Secondary Side Controllers TEA1892TS Buy GreenChip synchronous rectifier controller
    Smart Power (AC-DC) Power Solutions Secondary Side Controllers TEA1892ATS Buy GreenChip synchronous rectifier controller
    Smart Power (AC-DC) Power Solutions Secondary Side Controllers TEA1995T Buy GreenChip synchronous rectifier controller
    Smart Power (AC-DC) Power Solutions Secondary Side Controllers TEA1993TS Buy GreenChip synchronous rectifier controller
    Smart Power (AC-DC) Power Solutions Secondary Side Controllers TEA1998TS Buy GreenChip synchronous rectifier controller
    Smart Power (AC-DC) Power Solutions Secondary Side Controllers TEA1999TK Available Soon GreenChip synchronous rectifier controller
    Smart Power (AC-DC) Power Solutions Protocol Controller TEA19031 Buy USB-PD controller for SMPS
    Smart Power (AC-DC) Power Solutions Protocol Controller TEA19032 Available Soon
    Smart Power (AC-DC) Power Solutions Protocol Controller TEA1905X Available Soon
    Smart Power (AC-DC) Power Solutions Protocol Controller TEA1905B Available Soon
    USB Type-C Power Solutions Primary Controllers TEA19361T Available Soon GreenChip SMPS primary side control IC with QR/DCM operation
    USB Type-C Power Solutions Primary Controllers TEA19362T Available Soon
    USB Type-C Power Solutions Primary Controllers TEA19363T Available Soon
    USB Type-C Power Solutions Primary Controllers TEA1938T Available Soon
    USB Type-C Power Solutions Secondary Side (SR) Controller TEA1993TS Buy GreenChip synchronous rectifier controller
    USB Type-C Power Solutions Secondary Side (SR) Controller TEA1998TS Buy GreenChip synchronous rectifier controller
    USB Type-C Power Solutions Secondary Side (SR) Controller TEA1999TK Available Soon
    USB Type-C Power Solutions Protocol Controller TEA19031 (USB PD 2.0 Compliance) Buy
    USB Type-C Power Solutions Protocol Controller TEA19032 (USB PD 3.0 Compliance) Available Soon
    USB Type-C Power Solutions Protocol Controller TEA19051 (QC4.0+) Buy Available Soon
    USB Type-C Power Solutions Protocol Controller NX5P3290 Buy USB PD and type C current-limited power switch
    USB Type-C Power Solutions Protocol Controller NX5P3290A Available Soon
    USB Type-C Power Solutions Protocol Controller NX20P5090 Buy High Voltage USB PD Power Switch
    USB Type-C Power Solutions Protocol Controller NX30P6093 Available Soon
    USB Type-C Power Solutions Protocol Controller NX20P0407 Available Soon
    Mobile Power Solutions Mobile Power Solutions PCA9468 Available Soon High current fast charger with 98% efficiency
    Mobile Power Solutions Mobile Power Solutions NX30P6093 Available Soon OVP with moisture detection
    Mobile Power Solutions Mobile Power Solutions NX20P0407 Available Soon Type-C CC/SBU Protection
    Mobile Power Solutions Mobile Power Solutions NX5P3290A Available Soon USB PD and Type-C current-limited power switch
    Mobile Power Solutions Mobile Power Solutions NX20P5090 Buy High Voltage USB PD Power Switch
    Wireless Power Solutions Receivers MWPR1516 Buy 15 Watt Wireless Charging Receiver Ics
    Wireless Power Solutions Receivers NXXA4WP Buy A4WP compliant high frequency wireless charging receiver front end
    Wireless Power Solutions Receivers NX1MP15 Available Soon
    Wireless Power Solutions Receivers NX1QP15 Available Soon
    Wireless Power Solutions Transmitters MWCT1x0x Buy 5 Watt Wireless Charging Transmitter Ics
    Wireless Power Solutions Transmitters MWCT1x1x Buy 15 Watt Wireless Charging Transmitter ICs
    Wireless Power Solutions Transmitters MWCT1x1xA Buy 15 Watt Wireless Charging Transmitter ICs for Automotive Applications
    Wireless Power Solutions Transmitters MWCT1x0xA Buy 5 Watt Wireless Charging Transmitter ICs for Automotive Applications
    Wireless Power Solutions Transmitters NXQ1TXH5 Buy One-chip 5 V Qi wireless transmitter
    Wireless Power Solutions Transmitters NXQ1TXL5 Buy Low-cost one-chip 5 V Qi wireless transmitter
    Wireless Power Solutions In-Vehicle Wireless Charging Solutions WCT-5WTXAUTO Buy Multi-Coil Wireless Charging Transmitter Reference Platform for Automotive Applications
    Wireless Power Solutions In-Vehicle Wireless Charging Solutions WCT-15WTXAUTO Buy Multi-Coil Wireless Charging Transmitter Reference Platform for Automotive Applications
    Wireless Power Solutions Consumer and Industrial Wireless Charging Solutions WCT-15WTX1COILFF Buy Fixed Frequency Single-Coil Transmitter Reference Design
    Wireless Power Solutions Consumer and Industrial Wireless Charging Solutions WCT-5WTXMULTI Buy 5 W Multi-Coil A Type Wireless Charging Transmitter Reference Design
    Wireless Power Solutions Consumer and Industrial Wireless Charging Solutions WPR1500-LDO Buy 15 W Wireless Charging Receiver Reference Design
    Wireless Power Solutions Consumer and Industrial Wireless Charging Solutions WPR1500-BUCK Buy 15 W Wireless Charging Receiver Reference Design