PSI5 Automotive Safety Digital Accelerometer

Click image to open expanded view

Block Diagram

NXLS96 PSI5 Application Diagram

NXLS96 PSI5 Application Diagram

Features

ASIC

  • 180 nm CMOS
  • Maximum operating voltage: -0.3 V - 20 V
  • Digital signal processing
  • PSI5 V2.1 compatible, AKLV27 compatible, airbag substandard
  • HVST, IDDQ, analog IDDQ, scan, logic BIST

Package

  • 4 mm x 4 mm x 1.45 mm 16-pin QFN package
  • Inspectable solder joints / wettable flanks

Automotive Qualified

  • AEC-Q100, temperature range from –40 ℃ to +125 ℃
  • ISO26262 revision 2018 certified
  • Robust design: EMC compliant, QFN package

High-Performance Configurable DSP

  • Single or dual, independent signal chains from ADC to communications interface
  • Up to a 4th order low pass filter with rolloff frequency options from 12.5 Hz to 1500 Hz
  • Optional single pole high pass filter with fast start up and output rate limiting
  • Optional moving average
  • Optional 16 to 1 output interpolation
  • Sampling rate: 16,32,64 us

Full Scale Range

  • Medium g ranges from ± 15.5 g to ± 150 g
  • High g ranges from ± 50 g to ± 500 g

Resolution

  • Up to 16 bit

Communication Interface

  • PSI5 Version 2.1 compatible

Configurable Pin

  • Arming functions based on threshold detection
  • Pulse code modulated signal output (PCM)

FXLS90 to NXLS96 Replacement Part Number

Discontinued Part Number Replacement Orderable Part Number Acceleration Range Number of Axis Sensing Axis Communication Protocol Operating Temperature
FXLS93120AE(S/B) NXLS96120AES 15.5-150 g 1 Z PSI5 -40 to +125 °C
FXLS93130AE(S/B) NXLS96130AES 50-500 g 1 Z PSI5 -40 to +125 °C
FXLS93220AE(S/B) NXLS96220AES 15.5-150 g 1 X PSI5 -40 to +125 °C
FXLS93230AE(S/B) NXLS96230AES 50-500 g 1 X PSI5 -40 to +125 °C
FXLS93620AE(S/B) NXLS96620AES 15.5-150 g 1 Y PSI5 -40 to +125 °C
FXLS93630AE(S/B) NXLS96630AES 50-500 g 1 Y PSI5 -40 to +125 °C
FXLS93322AE(S/B) NXLS96322AES 15.5-150 g 2 XY PSI5 -40 to +125 °C
FXLS93333AE(S/B) NXLS96333AES 50-500 g 2 XY PSI5 -40 to +125 °C
FXLS93422AE(S/B) NXLS96422AES 15.5-150 g 2 XZ PSI5 -40 to +125 °C
FXLS93433AE(S/B) NXLS96433AES 50-500 g 2 XZ PSI5 -40 to +125 °C
FXLS93722AE(S/B) NXLS96722AES 15.5-150 g 2 YZ PSI5 -40 to +125 °C
FXLS93733AE(S/B) NXLS96733AES 50-500 g 2 YZ PSI5 -40 to +125 °C
FXLS93421AE(S/B) NXLS96421AES X-Axis : 15.5-150 g
Z-Axis : 1.5 - 24 g
2 XZ PSI5 -40 to +125 °C

Buy/Parametrics










































































































Design Files

Support

What do you need help with?