QorIQ® Layerscape 102MA Communications Processor

    Overview

    Features

    Features

    Comparison Table

    Comparison Table

    LS102MA LS1024A
    Cores 2x ARM1136 2x ARM Cortex® A9
    Top Core Frequency 650 MHz 1.2 GHz
    L2 Size N/A 256 KB
    DDR 2/3 Support 16/32-bit 16/32-bit
    GE Ports 2 3
    Serdes 2 3
    PCI Express Controllers 2 2
    SATA-2 Ports - 2
    USB Ports 1x USB2.0 1x USB2.0
    1x USB3.0
    Accelerators SE, 2nd ARM11 used as packet processor SE, PPFE, DPIE, DECT