Robot Motion Control

ROBOTMOTION

Product Details

Select a section:

Block Diagram

Robot Motion Control

Robot Motion Control BD

Features

Core Complex

  • Quad (LS1043A) or Dual (LS1023A) Arm® Cortex®-A53 64-bit cores
  • 1 GHz to 1.6 GHz
  • 32/32 I/D Cache KB L1 and 1 MB L2 cache

Accelerators and Memory Control

  • DPAA Parse, Classify and Distribution Engines
  • Integrated security engine
  • DDR 3L/4

Basic Peripherals and Interconnect

  • Three USB 3.0 interfaces with PHY
  • QuadSPI
  • IFC Flash
  • Quad I2C
  • Up to seven 1x GbE or 1x 10GbE and five x GbE
  • Four-lane SerDes up to 10 GHz multiplexed across controllers

Support

What do you need help with?