S08D Family Demonstration board

DEMO9S08DZ60

Roll over image to zoom in

Product Details

Supported Devices

Processors and Microcontrollers

8-Bit S08 MCUs

Features

Microcontroller

    MC9S08DZ60 MCU

  • 32 KB flash
  • 4 KB RAM
  • 2 KB EEPROM

Connectivity

  • 2 40-pin MCU I/O connector
  • 2.0 mm barrel connector BDM_PORT
  • USB connectors
  • DB9 connector
  • OSC socket
  • BNC connector
  • Integrated P&E USB-BDM
  • BDM_PORT header for BDM cable support (not installed)
  • LIN PHY w/ 2, 4-pos Molex connectors
  • HS-CAN PHY w/ 3-pos pin header connector
  • LP filters on ADC inputs

Power Management

  • On-board +5 V regulator
  • Optional Power from USB-BDM or MCU_PORT connector
  • Power input selection jumpers
  • Power input from USB-BDM
  • Power input from onboard regulator
  • Power input from connector J1
  • Optional power output through connector J1
  • 1 4-pos DIP switch 7 LED indicators; four Users, VDD, USB Power, USB Power Out
  • Three push switches; two Users, one Reset
  • Timing sources
  • 4 MHz XTAL
  • 2 ea., MCU_PORT socket headers for access to MCU IO signals
  • User components provided
  • 2 ea. 5K ohm POTs w /LP filter
  • Jumpers

Buy Options

DEMO9S08DZ60-Image

Click to expand

  • DEMO9S08DZ60

  • Demo Board for the 9S08DZ60 LIN and CAN connectors.

  • $315.00 USD
  • For a quantity of 1
    • Availability: Pending stock
Buy from NXPBuy From Distributor

Documentation

Quick reference to our documentation types.

2 documents

Design Resources

Design Files

2 design files

Support