Sensor Toolbox Development Platform for MPXV5004DP Differential Pressure Sensor

Click image to open expanded view

Product Details

Features

FRDMKE06DP5004

    Demonstration Kit (MPXV5004DP Sensor Shield Development Board and a modified FRDM-KE06 Board):

  • Enables the demo using the Sensor Toolbox – CE software.
  • Enables quick and easy visualization of sensor data and results.
  • Enables detailed sensor evaluation and development using the Sensor Toolbox – CE software.

BRKTSTBCDP5004

  • Small form factor with the same design as the MPXV5004DP sensor shield board.
  • Enables easy prototyping: Can be easily wired or clipped onto host systems

Buy Options

FRDMKE06DP5004-Image

Click to expand

FRDMKE06DP5004
Active

Kit containing the FRDM-KE06 and the FRDMSTBCDP5004 boards.

Order from distributors
BRKTSTBCDP5004-Image

Click to expand

BRKTSTBCDP5004
Active

Sensor Breakout Board for the MPXV5004DP with FRDMSTBCDP5004 design.

Order from distributors
FRDMSTBCDP5004-Image

Click to expand

FRDMSTBCDP5004
No Longer Manufactured

Freedom Sensor Shield Board for the MPXV5004DP. FRDM board, Sensor Toolbox, and ISF compatible.

Support

What do you need help with?