Shared Power Bank

SHAREPWRBNK

Product Details

Select a section:

Block Diagram

Shared Power Bank

Shared Power Bank BD

Features

Ultra-Low-Power

  • Run power consumption down to 200 µA/MHz
  • Flexible low-power modes with power and clock gating for optimal peripheral activity and recovery times
  • Static power consumption down to 2.1 µA with full state retention and 4 µS wakeup. Lowest static mode down to 250 nA
  • Low-power timer for continual system operation in reduced power state
  • 100 MHz Arm® Cortex®-M4 core with DSP instructions, delivering 1.25 Dhrystone MIPS per MHz
  • 128 KB of embedded flash and 24 KB of RAM

System peripherals & Clocks

  • Flexible low-power modes with multiple wake up sources
  • 4-channel DMA controller
  • Independent External and Software Watchdog monitor
  • Two crystal oscillators: 32 kHz (RTC) and 32-40 kHz or 3-32 MHz
  • Three internal oscillators: 32 kHz, 4 MHz, and 48 MHz
  • Multi-purpose clock generator with FLL

Communication interfaces

  • USB full/low-speed On-the-Go controller with on-chip transceiver
  • Two SPI modules
  • Three UART modules and one low-power UART
  • Two I2C: Support for up to 1 Mbit/s operation with maximum bus loading
  • I2S module

Support

What do you need help with?