SSP FAQs Review

Click image to open expanded view

Software Details

Features

Choose Your Setup

  • Select EVB and analog ICs (family, model and revision)
  • Select EVB configuration preset (represents physical wiring, jumpers, and so on)
  • Select used MCU (on board, separate shield)

Explore Workspace

  • Scan for connected EVBs or use virtual board for simulation mode without HW
  • Configure MCU properties (SPI, GPIO, and so on)
  • Configure analog IC specific properties (operating modes, watchdog, and so on)
  • Detach tabs to leverage widescreen or multimonitor setups
  • Tweak behavior and layout to leverage available screen size

Configure and Monitor Analog ICs

  • Block diagrams for high-level configuration of functional blocks
  • Status and event reporting
  • Charts for measurements

Evaluate With Register Map

  • Navigate through register functional groups and search for registers
  • Display read and write values as raw hexadecimal values as well as individual bit fields and bit groups
  • Display user friendly configuration options for register values
  • Export selected register values into script editor to be used in custom scripts

Evaluate With Script Editor

  • Create custom Python scripts with access to EVB’s MCU and on-board analog ICs
  • Generate commands (function calls) for reading and writing of registers, GPIO values, CAN messages
  • Load and save scripts to share with others
  • Use quick launch (single click) for your preferred scripts

Supported MCUs

  • KL25Z, MCXA153, S32K144, S32K148

System Requirements

Documentation

Quick reference to our documentation types

4 documents

Compact List

Support

FAQ's

FAQ 1: What is the purpose of this service?

Lorem ipsum dolor sit amet, consectetur adipiscing elit. Excepteur sint occaecat cupidatat non proident, sunt in culpa qui officia deserunt mollit anim id est laborum.

FAQ 2: How can I create an account?

Lorem ipsum dolor sit amet, consectetur adipiscing elit. Excepteur sint occaecat cupidatat non proident, sunt in culpa qui officia deserunt mollit anim id est laborum.

FAQ 3: Is my data secure?

Lorem ipsum dolor sit amet, consectetur adipiscing elit. Excepteur sint occaecat cupidatat non proident, sunt in culpa qui officia deserunt mollit anim id est laborum.

FAQ 4: What payment methods are accepted?

Lorem ipsum dolor sit amet, consectetur adipiscing elit. Excepteur sint occaecat cupidatat non proident, sunt in culpa qui officia deserunt mollit anim id est laborum.

FAQ 5: How do I contact support?

Lorem ipsum dolor sit amet, consectetur adipiscing elit. Excepteur sint occaecat cupidatat non proident, sunt in culpa qui officia deserunt mollit anim id est laborum.

What do you need help with?