The Connector: MC9S12NE64 Game

MC9S12NE64GAME

Roll over image to zoom in

Software Details

Select a section:

Features

  • Two modes of operation:
    • First mode of operation, the game can be played using the keyboard.
    • Second mode of operation, the game is played using the MC9S12NE64 demo or evaluation board.
      • This mode of operation sends and receives UPD messages to and from the PC and the MC9S12NE64 board.

System Requirements

Design Resources

Select a section:

Documentation

Quick reference to our documentation types.

1 documents