TrEOS Protection - ESD protection for very sensitive high-speed interfaces

    TrEOS Protection – ESD protection without compromise

    image

    The TrEOS Protection family is a unique offering from NXP®. the global leader in ESD protection. It includes single- and multi-line devices, optimized for use with high-speed lines. The technology delivers the ideal combination of low capacitance, low clamping voltage, and high ESD robustness, to safeguard the systems of today and tomorrow.

    Features

    • Ultra-low capacitance
      • Down to 0.10 pF typ
      • Supports SuperSpeed USB at 10 Gbps
    • Ultra-low dynamic resistance
      • Down to 0.10 Ω typ
      • Deep snap-back technology
      • Extremely low clamping voltages
      • Safeguards sensitive SoCs
    • High ESD and surge robustness
      • Up to 20 kV contact discharge
      • Exceeds IEC 61000-4-2, level 4
      • Up to 9 A (8/20 µs pulse IEC 6100-4-5)
    • Flexible package options

    Target Applications

    • Ultra-high-speed data lines including USB 3.1 at 10 Gbps and HDMI 2.0
    • Interface lines with very sensitive I/Os
    • Generic ESD protection across the board