KEA: Ultra-Reliable KEA Automotive Microcontrollers (MCUs) based on Arm® Cortex®-M0+ Core

Overview

Features

Features

3 Phases Sensorless BLDC Motor Control

3 Phases Sensorless BLDC Motor Control
.

Comparison Table

KEA Family Comparison

Device Flash RAM EEPROM Freq MSCAN SCI SPI ATD Flex-Tim IIC GPIO Packages
KEAZN8 8K 1K Emulated 48MHz 0 1 1 12c12b 6c+2c 16b 1 Up to 22 16 TSSOP/24 QFN
KEAZN16 16K 2K 256B 40MHz 0 3 2 16c12b 6c+2c+2c 16b 2 Up to 57 32/64 LQFP
KEAZN32 32K 4K 256B 40MHz 0 3 2 16c12b 6c+2c+2c 16b 2 Up to 57 32/64 LQFP
KEAZN64 64K 4K 256B 40MHz 0 3 2 16c12b 6c+2c+2c 16b 2 Up to 57 32/64 LQFP
KEAZ64 64K 8K Emulated 48MHz 1 3 2 16c12b 6c+2c+2c 16b 2 Up to 71 64/80 LQFP
KEAZ128 128K 16K Emulated 48MHz 1 3 2 16c12b 6c+2c+2c 16b 2 Up to 71 64/80 LQFP

Built on the Arm® Cortex®-M0+ processor

  • Built on the Arm® Cortex®-M0+ processor- the most energy-efficient 32-bit processor on the market with industry-leading throughput/mA
  • Ultra-low power modes - several, flexible power modes fit for different application use cases designed to maximize battery life
  • Energy-saving peripherals - smart peripherals with functionality in deep sleep modes can make intelligent decisions and process data without waking up the core

What's New

Streamline your Motor Control application with flexible and reliable NXP solution
Training

Streamline your Motor Control application with flexible and reliable NXP solution

Learn to simplify your motor control application development using dedicated motor control libraries for automotive applications while reducing the time-to-market.

Whats New FREEMASTER COMMUNITY
Products

FreeMASTER 3.0 Run-Time Debugging Tool

A user-friendly real-time debug monitor and data visualization tool for information management and automotive, industrial, or consumer application development.