Ultra-Reliable Microcontrollers: Robust, Safe and Secure

    NXP offers the broadest portfolio of ultra-reliable industrial MCUs to provide best-in-class quality, reliability and safety for industrial, infrastructure, automation, communications, transportation and medical applications needed to perform in the harshest environments.

    Kinetis EA Series MCUs

    • Optimized for performance and low-power
    • High ESD/EMC protection up to 6 kV
    S12G MCUs
    • S12 core up to 50 MHz
    • 16 – 240 KB of flash
    • CAN, SCI, SPI
    • 150 °C ambient available
    More Information

    MAC57Dxx MCUs

    • Multicore for high performance
    • Functional safety and security
    Kinetis EA Series MCUs
    • M0+ at 125 °C ambient
    • 8 – 128 KB of flash
    • Up to 16 KB SRAM
    • CAN, LIN, SPI, I2C
    • Multiple timers
    More Information

    MPC57xx MCUs

    • Multicore with high-end timers and ADC
    • Functional safety and security
    MAC57Dxx MCUs
    • M0+, M4, A5 cores up to 320 MHz
    • Up to 4 MB of flash with ECC
    • CAN, Ethernet, Quad SPI
    • ISO 26262 ASIL B, CSE2
    • Multi-Display 2D GPU, 2D ACE
    More Information

    MPC56xx MCUs

    • Single/dual core with advanced timers and ADC / Multiple communication standards and security
    MPC57xx MCUs
    • Multicore Z4 and Z7 cores up to 300 MHz
    • 2 – 8 MB of flash with ECC
    • CAN, CAN-FD, Ethernet, Flexray, USB
    • ISO 26262 ASIL D
    • 125 °C ambient available
    More Information

    S12 MagniV Mixed-Signal MCUs

    • High voltage analog for space constraint application
    • High ESD/EMC protection up to 8 kV
    MPC56xx MCUs
    • Z0, Z4 and Z7 cores up to 264 MHz
    • 128 KB – 8 MB of flash with ECC
    • CAN, Ethernet, Flexray, USB
    • ISO 26262 ASIL D
    • 125 °C ambient available
    More Information

    S12XE MCUs

    • S12 scalability and compatibility/Best in class reliability and ppm performance
    S12 MagniV Mixed-Signal MCUs
    • S12Z core up to 100 MHz
    • Integrated Vreg, CAN and LIN PHY
    • Low and high side drivers, GDU
    • ISO 26262 ASIL A
    • 150 °C ambient available
    More Information

    S12G MCUs

    • S12 scalability and compatibility
    • Optimized, feature rich and code efficient
    S12XE MCUs
    • S12X core up to 100 MHz
    • XGATE co-processor
    • 128 KB – 1 MB of flash
    • CAN, SCI, SPI, I2C
    More Information

    Ultra-Reliable S12 Processors

    • S12 MCUs
      • S12G: Ultra-Reliable Optimized 16-bit MCUs for General Purpose Automotive and Industrial Applications
      • S12XE: High Performance Ultra-Reliable 16-bit MCUs for General Purpose Automotive and Industrial Applications
    • S12 MagniV Mixed-signal MCUs
      • S12VR: Ultra-Reliable Mixed-Signal MCU for Automotive and Industrial Relay Driven Motor Applications
      • S12ZVC: Ultra-Reliable Mixed-Signal MCU for Automotive and Industrial General Purpose CAN Applications
      • S12ZVH: Ultra-Reliable Mixed-Signal MCU for Entry level Automotive and Industrial Instrument Clusters and Display Management
      • S12ZVL: Ultra-Reliable Mixed-Signal MCU for Automotive and Industrial General Purpose LIN Applications
      • S12ZVM: Ultra-Reliable Mixed-Signal MCU for Automotive and Industrial BLDC and DC Motor Control Applications

    Ultra-Reliable ARM Processors

    • Kinetis EA Series MCUs
      • KEA: Ultra-Reliable ARM® based MCU for Automotive and Industrial General Purpose Applications: Scalable, Low-power
    • MAC57Dxxx 32-bit ARM MCU
      • MAC57D5xx: Ultra-Reliable Multi Core ARM® based MCU for High-End Automotive and Industrial Instrument Clusters and Display Management

    Ultra-Reliable Power Architecture Processors

    • MPC57xx MCUs
      • MPC5748G: Ultra-Reliable Multi Core 32-bit MCU for Automotive and Industrial Body Control and Gateway Applications
      • MPC574xP: Ultra-Reliable Dual Core 32-bit MCU for Automotive and Industrial Functional Safety Applications
      • MPC5777M: Ultra-Reliable Multi Core 32-bit MCU for Automotive and Industrial Powertrain and Engine Management Applications
      • MPC577xK: Ultra-Reliable Multi Core 32-bit MCU for Automotive ADAS and Industrial Radar Applications
    • MPC56xx MCUs
      • MPC560xB: Ultra-Reliable 32-bit MCU for Automotive and Industrial General Purpose Applications
      • MPC560xE: Ultra-Reliable 32-bit MCU for Automotive ADAS and Industrial Ethernet Applications
      • MPC560xP: Ultra-Reliable 32-bit MCU for Automotive and Industrial Safety Applications
      • MPC560xS: Ultra-Reliable 32-bit MCU for Automotive and Industrial Instrument Clusters Applications
      • MPC563xM: Ultra-Reliable 32-bit MCU for Entry Level Automotive Powertrain and Industrial Engine Management Applications
      • MPC564xA: Ultra-Reliable 32-bit MCU for Mid End Automotive Powertrain, Transmission and Industrial and Engine Management Applications
      • MPC564xB-C: Ultra-Reliable Dual core 32-bit MCU for Automotive and Industrial Body Control and Gateway Applications
      • MPC564xL: Ultra-Reliable Dual Core 32-bit MCU for Automotive and Industrial Functional Safety Applications
      • MPC564xS: Ultra-Reliable 32-bit MCU for Automotive and Industrial Instrument Clusters and Display Management
      • MPC5668G: Ultra-Reliable Dual Core 32-bit MCU for Automotive and Industrial Gateway Applications
      • MPC5674F: Ultra-Reliable 32-bit MCU for High End Automotive Powertrain and Industrial Engine Management Applications
      • MPC5676R: Ultra-Reliable Dual Core 32-bit MCU for High End Automotive Powertrain and Industrial Engine Management Applications
      • MPC567xK: Ultra-Reliable Dual Core 32-bit MCU for Automotive ADAS and Industrial Radar Applications

    Ultra-Reliable Features

    Broadest ultra-reliable portfolio

    • Up to 8 MB of embedded flash
    • -40 to 150 °C ambient temperature support
    • Hardware Security (detection & prevention) for connected node

    Best in-class quality, reliability and safety

    • Safety supporting ISO 26262/IEC 61508 requirement
    • 30 year leadership delivering industrial and automotive grade quality
    • Advanced design for manufacturing (DFM) and test (DFT)

    Industry's benchmark product longevity

    • 5 years shelf-life, 20 years service lifetime guaranteed
    • 15 years minimum product longevity support

    Featured Programs

    • Product Longevity
      Product LongevityAssured supply of a broad range of devices for 10 or 15 year minimum
    • Quality Policy
      The NXP WayA global high quality culture of manufacturing excellence and flawless NPI

    Featured Content