S32V2 Processors for Vision, Machine Learning and Sensor Fusion

Click over video to play

Block Diagram

S32V234 Vision Processor

S32V234 Vision Processor

Features

  • Quad Cortex-A53 cores running up to 1GHz, Plus M4 core up to 133 MHz
  • Dual APEX-2 vision accelerator cores enabled by APEX-CV, the Apex Core Framework and APEX graph tool
  • Developed in compliance with ISO 26262 and can support safety application development for IEC 61508 and DO 178
  • 3D GPU (GC3000)
  • Hardware security encryption on CSE3
  • Embedded image sensor processing (ISP) for HDR, color conversion, tone mapping, etc. enabled by ISP graph tool
  • MIPI CSI2 and parallel image sensor interfaces
  • 4 MB on-chip system RAM with end to end ECC on all memories
  • DRAM controller support for DDR3 / DDR3L / LPDDR2
  • -40 to 125 °C (junction temperature) operation
  • 621 FC-BGA 17 mm x 17 mm, 0.65 mm pitch

Part numbers include: FS32V232BMN1VUB, FS32V232BMN2VUB, FS32V232CTN1VUB, FS32V232CTN2VUB, FS32V234BJN2VUB, FS32V234BLN1VUB, FS32V234BLN2VUB, FS32V234BMN2VUB, FS32V234CKN1VUB, FS32V234CKN2VUB, FS32V234CMN1AVUB, FS32V234CMN1VUB, FS32V234CMN2VUB, FS32V234CON1VUB, FS32V234CON2VUB, FS32V234CTN1VUB, FS32V234CTN2VUB.

Documentation

Quick reference to our documentation types.

1-5 of 19 documents

Show All

Hardware

1-5 of 7 hardware offerings

Show All

Software

1-5 of 18 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

1-5 of 6 engineering services

Show All

To find a complete list of our partners that support this product, please see our Partner Marketplace.

Training

12 trainings

Show All

Support

What do you need help with?