ZigBee and IEEE802.15.4 Wireless Microcontroller with 160 KB Flash, 32 KB RAM

See product image

Product Details

Features

  • Single chip device to run stack and application
  • Very low current solution for long battery life – over 10 years
  • Supports multiple network stacks
  • Highly featured 32-bit RISC CPU for high performance and low power
  • System BOM is low in component count and cost
  • Flexible sensor interfacing options
  • Radio

    • 2.4 GHz IEEE802.15.4 compliant
    • 128-bit AES security processor
    • MAC accelerator with packet formatting, CRCs, address check, auto-acks, timers
    • Integrated ultra low power sleep oscillator - 0.6 μA
    • 2.0 V to 3.6 V battery operation
    • Deep sleep current 0.12 μA (Wake-up from IO)
    • < $0.15 external component cost
    • RX current 17 mA , TX 15 mA
    • Receiver sensitivity -95 dBm
    • Transmit power 2.5 dBm
    • Time of Flight engine for ranging
    • Antenna Diversity (Auto RX)

    Microcontroller

    • 32-bit RISC CPU, 1 to 32 MHz clock speed
    • Variable instruction width for high coding efficiency
    • Multi-stage instruction pipeline
    • JN5161: 64kB/8kB/4kB (Flash/RAM/EEPROM)
    • JN5164: 160kB/32kB/4kB (Flash/RAM/EEPROM)
    • JN5168: 256kB/32kB/4kB (Flash/RAM/EEPROM)
    • Data EEPROM with guaranteed 100k write operations
    • RF4CE, ZigBee SE and ZigBee Light Link stacks
    • 2-wire I²C compatible serial interface. Can operate as either controller or target
    • 5 x PWM (4x timer and 1 timer/counter)
    • 2 low power sleep counters
    • 2 x UART
    • SPI Leader and Follower port, 3 selects
    • Supply voltage monitor with 8 programmable thresholds
    • 4-input 10-bit ADC, comparator
    • Battery and temperature sensors
    • Watchdog and Brown Out Reset
    • Up to 20 Digital IO Pins (DIO)
    • Infra-red remote control transmitter
    • Temperature range (-40 °C to +125 °C) 6 x 6 mm 40-lead
    • Lead-free and RoHS compliant

  • Robust and secure low power wireless applications
  • RF4CE Remote Controls
  • ZigBee SE networks
  • ZigBee Light Link networks
  • Lighting and Home automation
  • Toys and gaming peripherals
  • Smart Energy
  • Energy harvesting, for example self powered light switch
  • Target Applications

    • Robust and secure low power wireless applications
    • RF4CE Remote Controls
    • ZigBee SE networks
    • ZigBee Light Link networks
    • Lighting and Home automation
    • Toys and gaming peripherals
    • Smart Energy
    • Energy harvesting, for example self powered light switch

    Part numbers include: JN5164.

    Documentation

    Quick reference to our documentation types.

    1-5 of 22 documents

    Show All

    Design Files

    4 design files

    Software

    5 software files

    Note: For better experience, software downloads are recommended on desktop.

    Engineering Services

    1-5 of 7 engineering services

    Show All

    To find a complete list of our partners that support this product, please see our Partner Marketplace.

    Support

    What do you need help with?