Design Files
1 design file
-
Printed Circuit Boards and Schematics
Carrier and Expansion Boards
Note: JN5189/88T is preferred for any new new Zigbee®, Thread design. No new software releases planned
The JN5179 device is an ultra-low-power, high-performance wireless microcontroller, optimized as a platform for ZigBee 3.0 applications in Smart Home and Smart Lighting networks. It features an Arm® Cortex®-M3 processor with debug and programmable clock speeds. The JN5179 device has 512 kB of embedded Flash memory as well as 32 kB of RAM and 4 kB of EEPROM. The embedded Flash can support "Over-The-Air" firmware updates. The device also includes a 2.4 GHz "IEEE802.15.4 compliant" transceiver and a comprehensive mix of on-chip analog and digital peripherals.
The radio transmit power is configurable up to +10 dBm output. The very-low receive operating current (down to 12.7 mA in normal operation and 0.6 µA in sleep mode) results in long battery life, allowing operation directly from a coin cell. Through its power-saving modes, the device is therefore ideal for battery-powered nodes. The on-chip peripherals include a fail-safe I2C-bus, SPI-bus ports (both leader and follower) and a 6-channel analog-to-digital converter, directly supporting a wide range of applications without the need for extra hardware.
For support documentation, please click here.
Select a section:
Part numbers include: JN5179.
Quick reference to our documentation types.
1-5 of 15 documents
Please wait while your secure files are loading.
Select a section:
1 design file
Please wait while your secure files are loading.
1 software file
Note: For better experience, software downloads are recommended on desktop.
Please wait while your secure files are loading.
1 software offerings
To find a complete list of our partners that support this product, please see our Partner Marketplace.
1-5 of 7 engineering services
There are no results for this selection.
To find a complete list of our partners that support this product, please see our Partner Marketplace.