JN5169HA: ZigBee Evaluation Kit with NFC Commissioning

    Overview

    Features

    ZigBee Evaluation Kit with NFC Commissioning

    ZigBee Evaluation Kit with NFC Commissioning

    Kit Contains

    • Two carrier boards with integrated connected NFC tags (NTAG I²C)
    • Two JN5169 modules with integrated antennas
    • Lighting/sensor expansion board
    • Generic expansion board with LEDs and switches
    • JTAG expansion board for application debugging
    • Two JN5169 USB dongles, including packet sniffer
    • Raspberry Pi board and compatible Wi-Fi adaptor
    • NFC controller PN7120 board
    • Complete Software Developer’s Kit (SDK), including:
      • Microcontroller and peripheral libraries
      • Libraries for ZigBee and IEEE802.15.4 application coding
      • GNU-based toolchain with C compiler
      • Flash programmer
      • Eclipse-based IDE
    • Additional JN5169 USB dongles available to buy separately
    • Demonstration applications for ZigBee/IoT networks

    Supported Devices

    • JN5169: ZigBee and IEEE802.15.4 wireless microcontroller with 512 kB Flash, 32 kB RAM

    Target Applications

    • Internet of Things (IoT)
    • ZigBee Home Automation (ZHA)
    • ZigBee Light Link (ZLL)
    • Home and Building Automation
    • Smart Lighting
    • Wireless Sensor Networks

    Internet of Things

    1. ZigBee Home Automation (ZHA)
    2. ZigBee Light Link (ZLL)
    3. Home and Building Automation
    4. Smart Lighting
    5. Wireless Sensor Networks

    Support Resources