Buy Options

  • A2I25D025GNR1
    935323756528
  • Active
  • REEL-Reel 13" Q2/T3 in Drypack
    Min. Package Quantity: 500
    Lead Time: 20 weeks
    • Distributor
    • .

Operating Characteristics

Parameter Value
Frequency (Min) (MHz)
Frequency (Max) (MHz)
Supply Voltage (Typ) (V)
P1dB (Typ) (dBm)
P1dB (Typ) (W)
P3dB (Typ) (dBm)
P3dB (Typ) (W)
Output Power (Typ) (W) @ Intermodulation Level at Test Signal
Test Signal
Power Gain (Typ) (dB) @ f (MHz)
Efficiency (Typ) (%)
Thermal Resistance (Spec) (℃/W)
Matching
Class
Die Technology

Quality Information

Material Declaration Safe Assure Functional Safety Moisture Sensitivity Level (MSL) Peak Package Body Temperature (PPT) (C°) Maximum Time at Peak Temperatures (s)
Lead Free Soldering Lead Free Soldering Lead Free Soldering
40

Shipping Information

Part Number Harmonized Tariff (US) Disclaimer Export Control Classification Number (US)