Buy Options

  • BGU7041,115
    934065354115
  • End of Life
  • REEL-Reel 7" Q1/T1Min. Package Quantity: 3000
    • Distributor
    • .
  • 1K @ US $0.14

Operating Characteristics

Parameter Value
Frequency (Min) (MHz)
Frequency (Max) (MHz)
@VCC (V)
ICC [typ (mA)]
Noise Figure (Typ) (dB)
PL(1dB) (dBm)
IP3o (dBm) [Typ]
NF @Gp= 5 dB (dB)

Quality Information

Material Declaration Safe Assure Functional Safety Moisture Sensitivity Level (MSL) Peak Package Body Temperature (PPT) (C°)
Lead Soldering Lead Free Soldering Lead Soldering Lead Free Soldering