Products Applications Design Support Company
  • Language 
  • Orders
  • Sign In
  • Development Boards
    • Analog Toolbox
    • Automotive Development Platforms
    • Automotive Motor Control Solutions
    • Freedom Development Boards
    • LPCXpresso Boards
    • i.MX Evaluation and Development Boards
    • Tower Development Boards
    • Rapid Prototyping
    • RF Circuit Collection
    • PROMETEO: Portable Diagnostic Tool for Automotive ICs
  • Analog Toolbox
    • Arduino® Shields Solutions
    • Battery Management Systems (BMS) Hardware Solutions
    • Power Inverter Systems (PIM) Hardware Solutions
    • KIT33912G5DGEVME Evaluation Kit
    • KIT33912EVME Evaluation Kit
    • Evaluation Board - MC33907, Safe DC/DC up to 800 mA
    • Evaluation Board - MC33908, Safe DC/DC up to 1.5 A
    • Evaluation kit - MC33907, Safe SBC with Buck, Boost, LIN
    • Evaluation kit - MC33908, Safe SBC with Buck, Boost, LIN
    • KITFS6523CAEEVM System Basis Chip
    • KITFS6522LAEEVM System Basis Chip
    • FRDM33772BSPIEVB
    • FS84/FS85/FS66 Auto System Basis Chip Dev Board
    • TJA1103SDB: SABRE Development Board
    • TJA1103EVB - 100BASE-T1 PHY Customer Evaluation Board
    • 3 Phase Inverter Evaluation Kit for Semikron eMPack Featuring GD3160
    • FRDMGD3160HB8EVM Evaluation Board
    • FRDM-17531EP-EVB | MPC17531A | Motor Control
    • KITFS4503CAEEVM System Basis Chip
    • Freedom Board FS4503, System Basis Chip, LDO 500 mA Vcore FS1B LDT CAN
    • UJA1169A Evaluation Boards
    • FRDM-17C724-EVB | MPC17C724 | Motor Control
    • Evaluation Kit - MC10XS6325
    • FRDM-17C724EVB | MPC17C724 | Motor Control
    • TWR-SB0800-36EVB | SB0800
    • FRDM-HB2001-EVM | HB2001 | Motor Control
    • Freedom Kit - MC33926, 5.0 A Throttle H-B
    • Evaluation kit - MC33978, 22 Channel Switch Detection
    • Evaluation Kit - MC33903BD5, SBC Gen2 with CAN and LIN
    • FRDM-GD3100EVM | GD3100 | Evaluation Board
    • RDGD31603PHSEVM
    • Evaluation Kit - MC06XS3517
    • SJA1110 100Base-T1 Multi-Gig Ethernet Switch Example Board
    • KITFS86SKTFRDMEM: FS86 Safety SBC Programming Socket Board
    • Evaluation Kit - MC35XS3400
    • Evaluation Kit - MC40XS6500EK
    • Freedom Expansion Board - MPC17529, Dual H-Bridge, Stepper Motor Driver, 2.0 V-8.6 V, 0.7 A
    • FRDM-BC3770-EVM | BC3770 | Power Management
    • FRDM-PF1550EVM | PF1550 Evaluation Board
    • Evaluation Board for MC33772 with Isolated Daisy Chain Communication
    • FRDM-GD3000EVB | GD3000 | Motor Control
    • FRDMFS6522LAEVM Evaluation Board
    • Evaluation Kit - 34673, Single-Cell Li-Ion/Li-Poly Charger
    • FRDM-17510EVB | MPC17510 | Motor Control
    • PCA9460 Evaluation Board
    • Evaluation Kit - 33905D5, SBC Gen2 with CAN and LIN
    • Evaluation Kit - MC13892
    • KIT33982CEVBE Evaluation Kit
    • ICP2.0 IGBT EV Power Inverter Control Platform
    • ADTJA1101-RMII | Automotive Ethernet Adapter
    • KITVR5510SKTEVM | VR5510 PMIC Programming Board
    • PTN3944EVM: PTN3944 Evaluation Board
    • KIT33879AEKEVBE Evaluation Kit
    • KIT33984CEVBE Evaluation Kit
    • ASLx500ySHN and ASLx41ySHN | Evaluation Board
    • PF8101/PF8201 Evaluation Boards
    • FRDM-17511EV-EVB | MPC17511 | Motor Control
    • Evaluation Kit - 33814
    • KITFS86TRKFRDMEM | FS86 Safety SBC Evaluation Board
    • KITFS86AUTFRDMEM | FS86 Safety SBC Evaluation Board
    • Evaluation Kit - MC33932EK
    • FRDM-CD1030EVM | CD1030 | Interfaces
    • Evaluation Kit - 33932
    • PF Series Programmer
    • Evaluation Kit - MC17XS6400EK
    • KIT33988CEVBE Evaluation Kit
    • FRDM-17533EV-EVB | MPC17531A | Motor Control
    • KIT33772CTPLEVB
    • XS2410 Freedom Evaluation Board
    • KIT33660EFEVBE Evaluation Kit
    • KITFS26SKTEVM | FS26 Safety SBC Programming Socket Board
    • Evaluation Kit - MC06XS4200
    • Evaluation Board - MC33810EK, Automotive Engine Control IC
    • FRDMGD31ECNEVM | Half-Bridge Evaluation Kit
    • KITFS4508CAEEVM
    • PTN3816EVM - PTN3816 Evaluation Board
    • Evaluation Kit - MC08XS6421BEK
    • KITPF8121FRDMEVM | PF8121 Evaluation Board
    • KIT33662JEFEVBE Evaluation Kit
    • PF1510 for Low Power Application Processors
    • Freedom HW for MC24XS4 family
    • FRDM-17531AEJEVB | MPC17531AEJ | Motor Control
    • PF8100/PF8200 | Customer Evaluation Boards
    • Evaluation Kit - MC35XS3500
    • Evaluation Kit - MC34932SEK
    • Evaluation Kit - 33905D3, SBC Gen2 with CAN and LIN
    • Freedom Kit - MC33926, 5.0 A Throttle H-B QFN
    • FRDM-PWRSTG | GD3000 | Motor Control
    • KITFS5600SKTEVM FS56 Socketed Board
    • FRDM-17529EV-EVB | MPC17529 | Motor Control
    • Leader EVB MLC ASL5015SHN
    • Freedom Expansion Board, MPC17531AEP, Dual H-Bridge, Stepper Motor
    • FRDM-17511EVB | MPC17511 | Motor Control
    • KITFS26AEEVM | FS26 Safety SBC Evaluation Board
    • PT2000 Evaluation Kit with KL25Z
    • FRDMGD3162HBIEVM
    • FRDMGD3160DSBHB | GD3160 Half-Bridge Evaluation Kit
    • Evaluation Board for TJA1128 LIN mini system basis chip
    • Evaluation Kit - MC10XS6200
    • FRDM-34931-EVB | MC34931 | Motor Control
    • Leader EVB MLC ASL5115SHN
    • Load board for KIT12XS6EVM lighting
    • Evaluation Kit - 34671, Single-cell Li-Ion/Li-Poly Charger
    • TPL Sniffer Tool
    • FRDM-HB2000-EVM | HB2000 | Motor Control
    • Evaluation Kit for MC68HC908JW32
    • KIT33816FRDMEVM | MC33816 | Eval Kit
    • TJA1100 Automotive Ethernet 100BASE-T1 PHY Evaluation Board
    • Freedom HW for MC12XSF and MC12XS6 families
    • Evaluation Kit - MC10XS6325
    • FRDMCD1020EVM
    • FRDM33664BEVB
    • Evaluation Kit - MMPF0200
    • FRDMGD3160DCMHB
    • Evaluation Kit - MC10XS4200
    • KITVR55-FSSKTEVM | VR5500 Safety SBC Programming Board
    • Evaluation Board for SJA1124 SPI to Quad-LIN Bridge
    • FRDM-34933EP-EVB | MC34933 | Motor Control
    • KITFS5600FRDMEVM | FS5600 Evaluation Board
    • Evaluation Kit - SGTL5000
    • Evaluation Kit - MC10XS3425
    • PTN38007-EVM Evaluation Board
    • FS84/FS85/FS66 Safety SBC Programming Boards
    • Freedom Board for MC33HB2000FK,10 A, H-Bridge Motor Driver, HQFN 32, 8x8
    • Evaluation Kit - MC10XS6225
    • KITFS85AEEVM | FS84/FS85 Auto SBC
    • FRDM-33931-EVB | MC33931 | Motor Control
    • Evaluation Kit - MC10XS3435
    • Evaluation Kit - MC33903BD3, SBC Gen2 with CAN and LIN
    • FRDM-34933EVB | MC34933 | Motor Control
    • KITPSCDEBUGEVM | PT2000/MC33816 | Tracer Module
    • BATT-14CEMULATOR: 14-cell Battery Pack to Supply MC33771C BCC EVBs
    • PF5200 Socketed Evaluation Board
    • Evaluation Board - MC50XS4200
    • PF5200 Evaluation Board
    • Evaluation Kit - 34674, Single-Cell Li-Ion/Li-Poly Charger
    • Evaluation Kit - 34675, Single-cell Li-Ion Battery Charger
    • KITVR5510xA0EVM | Evaluation Board for VR5510
    • RDK01DB1561: TEA2016AAT Development Programming Board and Samples
    • FRDM-34931S-EVB | MC34931 | Motor Control
    • Evaluation Kit - MC07XS6517
    • FRDM-BC3770-EVB | BC3770 | Power Management
    • Evaluation Board - PF Family - PMIC Devices
    • KIT33887EKEVBE Evaluation Kit
    • Follower EVB MLC ASL5115SHN
    • Evaluation Kit MC33882 -Smart Six Output Switch with SPI and Parallel Input Control
    • MPC574xB/C/G and SJA1105P/Q/R/S Gateway Evaluation Kit
    • Freedom HW for MC17XSG500 device
    • Evaluation Kit - MC13892
    • TJA1102 Automotive Ethernet 100BASE-T1 dual PHY Evaluation Board
    • Evaluation Kit - 33813
    • Evaluation Kit - MMPF0100
    • Evaluation Kit - MC10XS3412
    • Evaluation Board - LS1 Processor DC/DC Regulator
    • PTN38003A-EVM Evaluation Board
    • Evaluation Board - MC22XS4200
    • RD33771CDSTEVB | TPL evaluation board for MC33771C
    • PF3000 Programming Board
    • FRDMGD3160XM3EVM Half-Bridge evaluation kit
    • KITPF4210EPEVB
    • PT2001 Evaluation Board
    • FRDM33772CSPEVB
    • DUAL MC33664 EVB
    • Evaluation Kit - MC10XS3535
    • Evaluation Kit - MC20XS4200
    • Evaluation Kit - MC25XS6300
    • KITFS6507LAEEVM
    • KITPT2000FRDM6C | PT2000 | Eval Kit
    • KITPF3000FRDMEVM | PF3000/1 | Power Management
    • RDGD3160I3PH5EVB
    • Evaluation Kit - MC17XS6500
    • TWR-SB0410-36EVB | SB0410
    • Freedom Kit for HB2002, Programmable Brushed DC Motor Control in QFN
    • KIT33662LEFEVBE Evaluation Kit
    • FRDM-HB2000ESEVM
    • FRDM-17531EV-EVB | MPC17531A | Motor Control
    • Follower EVB MLC ASL5015SHN
  • FRDM-17533EV-EVB | MPC17531A | Motor Control
    • FRDM-17533EV-EVB
  • FRDM-17533EV-EVB
  • About NXP
  • Careers
  • Investors
  • Media
  • Contact
  • Subscribe
  • Privacy
  • Terms of Use
  • Terms of Sale
  • Slavery and Human Trafficking Statement
  • Accessibility

©2006-2020 NXP Semiconductors. All rights reserved.