For best experience this site requires Javascript to be enabled. To enable on your browser, follow our
accessibility instructions
.
×
NXP
Products
Applications
Design Center
Support
Company
Store
Language
Orders
Sign In
Products
Processors and Microcontrollers
Analog and Mixed Signal
Audio
Battery Management
Interfaces
Power Drivers
Power Management
Radio
Radio Frequency (RF)
RFID / NFC
Security and Authentication
Sensors
Wireless Connectivity
Product Finders
NXP Product Information
Design Advisor
Sensors
Accelerometers
Angular Rate and Acceleration Combo Sensors
Pressure Sensors
Magnetic Sensors
MEMS Portfolio
I3C/I²C Digital Temp. Sensors
Developer Resources
Pressure Sensors
Automotive Safety Pressure Sensors
Battery Pressure Monitoring Sensors (BPMS)
Barometric Pressure 15 to 150 kPa
Differential/Gauge Up to 10 kPa
Differential/Gauge Up to 115 kPa
Differential/Gauge up to 1000 kPa
LPG and CNG Gas 20 to 550 kPa
Vacuum Sensors –50 to –115 kPa
Tire Pressure Monitoring Sensors (TPMS)
Industrial Pressure Monitoring Sensor (IPMS)
Barometric Pressure 15 to 150 kPa
FXPQ3115BV
FXPS7115D4
MPL115A
MPL3115A2
MPXHZ6116
MPXHZ6130A
MPXx4100
FXPS7115D4
FXPS7115DI4
FXPS7115DI4S
FXPS7115DS4
FXPS7115DS4S
FXPS7115DS4S