For best experience this site requires Javascript to be enabled. To enable on your browser, follow our
accessibility instructions
.
×
Products
Applications
Design Center
Support
Company
Language
Orders
Sign In
Sensors
Accelerometers
Pressure Sensors
Magnetic Sensors
I3C/I²C Digital Temp. Sensors
Developer Resources
KTY8X
Pressure Sensors
Automotive Safety Pressure Sensors
Battery Pressure Monitoring Sensors (BPMS)
Barometric Pressure 15 to 150 kPa
Differential/Gauge Up to 10 kPa
Differential/Gauge Up to 115 kPa
Differential/Gauge up to 1000 kPa
LPG and CNG Gas 20 to 550 kPa
Tire Pressure Monitoring Sensors (TPMS)
Vacuum Sensors –50 to –115 kPa
Tire Pressure Monitoring Sensors (TPMS)
FXTH87
FXTH8715
FXTH87E
NTM88
FXTH87E
FXTH87EG116
FXTH87EG11D
FXTH87EH116
FXTH87EH11D
FXTH87EH126
FXTH87EH12D
FXTH87EH226
FXTH87EK116
FXTH87EG11D