MAC7131CVF50 (No Longer Manufactured)
MAC7131 EXT BUS,32CH A/D

-
Package
-
BGA208, plastic, ball grid array package; 208 balls; 1 mm pitch; 17 mm x 17 mm x 1.15 mm body
Technical content and expertise to help jump start your design and get you to production faster.
Start your designDownload our latest development and embedded software solutions.
Expedite time-to-market with our extensive lineup of development kits.
Jump-start your design with proven hardware and software solutions.
Get the latest specifications in our technical documentation library.
Further your technical expertise with online and in-person instruction.
Get comprehensive paid support to fast-track your product development.
MAC7131 EXT BUS,32CH A/D
Parameter | Value |
---|---|
Description | MAC7131 EXT BUS,32CH A/D |
Material Declaration | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
MAC7131CVF50R2 ( 935309322518 ) |
No | No Certificate Of Analysis (CoA) |
Yes | N | e0 | REACH SVHC | 861.4 |
Material Declaration | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Soldering | ||||
MAC7131CVF50R2 ( 935309322518 ) |
No | 3 | 3 | 240 | 30 |
Part Number | Harmonized Tariff (US) Disclaimer | Export Control Classification Number (US) |
---|---|---|
MAC7131CVF50R2 ( 935309322518 ) |
854231 | 3A991A2 |
Part Number / 12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MAC7131CVF50R2 ( 935309322518 ) |
2017-12-20 | 2018-01-03 | 201710023I | New PQ Label Input for Non-MPQ Shipments |